Version | Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: |
Order No. | 2466940000 |
Type | SAIE-M12S-4-2.0U-FP-M16 |
GTIN (EAN) | 4050118481686 |
Qty. | 1 items |
Net weight | 30 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Coding | A-coded |
Contact surface | Gold-plated |
Housing main material |
Brass
nickel-plated |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP67
when screwed in |
Temperature range of housing | -30…+90 °C |
Connector standard | IEC 61076-2-101 |
Coding | A-coded |
Conductor O.D. | - |
Connection 1 | M12 |
Connection 2 | Flying wires |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material |
Brass
nickel-plated |
Mounting thread | M 16 x 1.5 |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP67
when screwed in |
Temperature range of housing | -30…+90 °C |
Type of mounting | Front mounting |
Catalogues | |
Brochures |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals | ![]() |
ROHS | Conform |
UL File Number Search | |
Certificate no. (cULus) | E307231 |