SAIE-M8S-5B-H5.5TL

Built-in plugs, M8, Mounting thread: M8, Number of poles: 5, Strand / cable length:

Item No. 2421590000

Approvals

ROHS

General ordering data

버전
N. d’ordine
Tipo
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

Stato conformità RoHS
Esenzione RoHS (se applicabile/nota)
REACH SVHC
SCIP

Technical data of PCB plug-in connector

Boîtier
Coding
Hauteur d'installation
Mounting thread
Number of poles
Raccordement du blindage
Type de montage
Tension nominale
Tension nominale
Znamionowe natężenie prądu
Номинальный ток
Temperaturområde
Degré de protection
Contact surface
Housing main material
Connection thread
Meghúzási nyomaték
Mounting thread
Mounting torque
Mounting torque range
Insulation resistance
Pollution severity
Plugging cycles
Contact material
Seal material
Lock nut material
Material of the flange-mounted housing
Grouting material

General Info

Number of poles
Matériau de base du boîtier
Connection thread
Contact material
Contact surface
Type of mounting
Protection degree
Plugging cycles

Material data

Contact material
Surface du contact

System parameters

Ciclos de enchufado
Insulation resistance
Pin series quantity
Polzahl
Schutzart

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0