Properties
Version | Sensor/actuator line, Number of poles: 19, 500 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 2764900000 |
Type | SAIH-SLL-3X1.0-16X0.5-500 |
GTIN (EAN) | 4064675031215 |
Qty. | 1 items |
Packaging | on plywood reel |
Net weight | 92.162 g |
REACH SVHC | / |
Acceleration | 5 m/s² |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 500 m |
Colour coding |
Yellow / brown
brown / green red / blue green blue grey / pink white / green white / yellow white / grey black Green/yellow white yellow pink grey / brown brown violet red grey |
Colour coding (Wire cross section) |
|
Halogen | No |
Insulation | TPM |
Number of poles | 19 |
Number of wires | 19 |
Resistance to oils | Yes |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Speed | 200 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -50...80 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
Wire cross section (Print/Online) | 3 x 1.0 mm² + 16 x 0.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001578 |
ETIM 7.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 9.0 | EC003250 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |