SAIL-M12GM12W-5-7.0V

Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 7 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes

Item No. 1925360700

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Technical specifications for cable

Cable length
Cable length configurable
Colour coding
Core cross-section
Halogen
Insulation
Irradiation crosslinked
Number of poles
Number of wires
Outer cladding in accordance with UL AWM style
Resistant to welding beads
Sheath material
Sheathing colour
Shielded
Suitable for cable carriers
Temperature range, moving
Temperature range, stationary
Torsion resistance
Type is hybrid cable
Welding spark resistance

General technical data

AF size
Coding
Connection thread
Contact material
Contact surface
Housing main material
Insulation resistance
LED
Nominal current
Nominal voltage
Plugging cycles
Pollution severity
Protection degree
Shock and vibration proof according to
Temperature range of housing
Threaded ring material
Tightening torque
Version

Electrical properties

Insulation resistance
Nominal voltage

General standards

Connector standard

Standards

Connector standard
Shock and vibration proof according to

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0