Özellikler
Version | Device markers, Accessories x 10 mm, PVC, Colour: grey, Self-adhesive |
Order No. | 1753460000 |
Type | SCHS4 K |
GTIN (EAN) | 4032248014323 |
Qty. | 1 adet |
Depth | 6 mm |
Depth (inches) | 0,236 inch |
Height | 1.000 mm |
Height (inches) | 39,37 inch |
Width | 10 mm |
Width (inches) | 0,394 inch |
Net weight | 24 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Application/manufacturer | Self-adhesive |
Colour | grey |
Halogen | No |
Material | PVC |
Material colour according to resistance code | 8 |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -20...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 10 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1753460000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |
Aksesuarlar
-
Ürün No.:1736181687Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: yellow, pluggable
-
Ürün No.:1736181696Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: Turquoise, pluggable
-
Ürün No.:1736181044Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
MarkersDevice markersMultiCardESGESG 7/20Blank
aksesuarıdır
-
Ürün No.:1766650000Ambalaj birimi:40 adet
ESG, Device markers x 20 mm, PA 66, Colour: To customer specification, pluggable
-
Ürün No.:1736181044Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Ürün No.:1736181687Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: yellow, pluggable
-
Ürün No.:1736181696Ambalaj birimi:200 adet
ESG, Device markers x 20 mm, PA 66, Colour: Turquoise, pluggable
MarkersDevice markersMultiCardESGESG 7/20Custom printing
MarkersDevice markersMultiCardESGESG 7/20Blank