Properties
Version | Cable gland tool for M12 connectors |
Order No. | 1900020000 |
Type | SCREWTY- M12 F |
GTIN (EAN) | 4032248375851 |
Qty. | 1 items |
Packaging | Cardboard box |
Width | 38.2 mm |
Width (inches) | 1.504 inch |
Length | 220 mm |
Length (inches) | 8.661 inch |
Net weight | 147.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Cable gland tool for SAI distributor, size M12F |
Product information |
Included in delivery:
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166301) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1900020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ECLASS 15.0 | 21-01-90-90 |
Is accessory of
-
Item No.:1444650000Packaging unit:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, Back panel mounting
-
Item No.:1324010000Packaging unit:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible
-
Item No.:1393080000Packaging unit:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible
-
Item No.:1427670000Packaging unit:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, Back panel mounting
-
Item No.:2168220000Packaging unit:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible
-
Item No.:1516340000Packaging unit:1 PC
Plug-in connector, M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged
-
-
Item No.:1400620000Packaging unit:1 PC
Adapter, RJ45, M12, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, M12 socket to RJ45 socket
-
Item No.:1400610000Packaging unit:1 PC
Adapter, RJ45 90°, M12, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, M12 socket to RJ45 socket
-
Item No.:1516330000Packaging unit:1 PC
Sockets prefabricated to customer spec., M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged
-
Item No.:2007500000Packaging unit:1 PC
Plugs prefabricated to customer spec., M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged
-
Item No.:1324020000Packaging unit:10 PC
Plugs prefabricated to customer spec., M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged