Properties
Version | Cable gland tool for moulded M12 lines |
Order No. | 1900000000 |
Type | SCREWTY- M12 |
GTIN (EAN) | 4032248375868 |
Qty. | 1 items |
Packaging | Cardboard box |
Width | 33.3 mm |
Width (inches) | 1.311 inch |
Length | 220 mm |
Length (inches) | 8.661 inch |
Net weight | 138.78 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Cable gland tool for SAI distributor, size M12 |
Product information |
Included in delivery:
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166295) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1900000000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ECLASS 15.0 | 21-01-90-90 |
Is accessory of
-
Item No.:1059940030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
-
Item No.:1059940100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
-
Item No.:1059940050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
-
Item No.:1059940015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
-
Item No.:2672320020Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 2 m
-
Item No.:2672320100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m
-
Item No.:2672320050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 5 m
-
Item No.:2672320150Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 15 m
-
Item No.:2672320015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 1.5 m
-
Item No.:2672320030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 3 m
-
Item No.:2671890020Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 2 m
-
Item No.:2671890100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m
-
Item No.:2671890030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 3 m
-
Item No.:2671890015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 1.5 m
-
Item No.:2671890200Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 20 m
-
Item No.:2671890050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 5 m
-
Item No.:2671890150Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 15 m
-
Item No.:2671900015Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 1.5 m
-
Item No.:2671900100Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m
-
Item No.:2671900030Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 3 m
-
Item No.:2671900050Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 5 m
-
Item No.:1421710100Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 10 m
-
Item No.:1421710020Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 2 m
-
Item No.:1421710200Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 20 m
-
Item No.:1421710010Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 1 m
-
Item No.:1421710030Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 3 m
-
Item No.:1421710050Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 5 m
-
Item No.:1421710005Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 0.5 m
-
Item No.:1059890020Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
-
Item No.:1059970100Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
-
Item No.:1059970050Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
-
Item No.:1059970030Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
-
Item No.:1059970015Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
-
Item No.:2672350050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight socket, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 5 m
-
Item No.:2672350100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight socket, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m
-
Item No.:2672350030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight socket, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 3 m
-
Item No.:2672350070Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight socket, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 7 m
-
Item No.:2672350015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight socket, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 1.5 m
-
Item No.:1044470080Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8 m
-
Item No.:1025950015Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
-
Item No.:1025950140Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 14 m
-
Item No.:1025950500Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m
-
Item No.:2672340015Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 1.5 m
-
Item No.:2672340050Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 5 m
-
Item No.:2672340030Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 3 m
-
Item No.:2672340100Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m
-
Item No.:1220310003Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 0.3 m
-
Item No.:1220310020Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 2 m
-
Item No.:1220310065Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 6.5 m
-
Item No.:1220310085Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 8.5 m
-
Item No.:1220310025Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 2.5 m
-
Item No.:1220310015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 1.5 m
-
Item No.:1220310050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 5 m
-
Item No.:1220310100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 10 m
-
Item No.:1010840100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
-
Item No.:1010840010Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 1 m
-
Item No.:1010840050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
-
Item No.:1010840030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
-
Item No.:2672330030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 3 m
-
Item No.:2672330015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 1.5 m
-
Item No.:2672330100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m
-
Item No.:2672330050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 5 m
-
Item No.:1059340030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
-
Item No.:1059340015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
-
Item No.:1059340050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
-
Item No.:1059340100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
-
Item No.:1010850050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
-
Item No.:1010850075Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 7.5 m
-
Item No.:1010850003Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 0.3 m
-
Item No.:1010851000Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 100 m
-
Item No.:1010850015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
-
Item No.:1010850150Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 15 m
-
Item No.:1010850065Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 6.5 m
-
Item No.:1010850020Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 2 m
-
Item No.:1010850100Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
-
Item No.:1010850085Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 8.5 m
-
Item No.:1010850030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
-
Item No.:1010850250Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 25 m
-
Item No.:1010850090Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 9 m
-
Item No.:1010850025Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 2.5 m
-
Item No.:1010850005Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 0.5 m
-
Item No.:1059900100Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 10 m
-
Item No.:1059900030Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 3 m
-
Item No.:1059900050Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
-
Item No.:1059900015Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
-
Item No.:3028760150Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight socket, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 15 m
-
Item No.:2464200015Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 1.5 m
-
Item No.:2464200210Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 21 m
-
Item No.:2464200200Packaging unit:1 PC
, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, 20 m
-
Item No.:2464200070Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 7 m
-
Item No.:2464200050Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 5 m
-
Item No.:2464200100Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 10 m
-
Item No.:2464200190Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 19 m
-
Item No.:2464200030Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 3 m
-
Item No.:2464200010Packaging unit:1 PC
, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, 1 m
-
Item No.:2464200060Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 6 m
-
Item No.:2464200300Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 30 m
-
Item No.:2464200230Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 23 m
-
Item No.:2464200250Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 25 m
-
Item No.:2464200006Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), Radox EM 104, 0.6 m