Properties
Version | Cable gland tool for M8 connectors |
Order No. | 1900031000 |
Type | SCREWTY-M8 F-DM |
GTIN (EAN) | 4032248436835 |
Qty. | 1 items |
Packaging | Cardboard box |
Net weight | 261 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Torque setting, max. | 1.7 Nm |
Torque setting, min. | 0.5 Nm |
Product information |
Included in delivery:
|
Product Change Notification |
[20210319 Technical change to Screwty® torque screwdriver](https://mdcop.weidmueller.com/mediadelivery/asset/900_203154)
[20210319 Technische Änderung zu Screwty® Drehmomentschraubendreher](https://mdcop.weidmueller.com/mediadelivery/asset/900_203155) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ECLASS 15.0 | 21-01-90-90 |
Individual parts
-
Item No.:1862200000Packaging unit:5 PC
Interchangeable blade for cable gland tool
-
Item No.:1900130000Packaging unit:1 PC
Cable gland tool adapter for M8 connectors
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
ToolsScrewdriversMiscellaneousCable gland tool adaptersScrewty for M8 customisable connectors