Properties
Version | Cable gland tool for M8 connectors |
Order No. | 1900030000 |
Type | SCREWTY- M8 F |
GTIN (EAN) | 4032248375837 |
Qty. | 1 items |
Packaging | Cardboard box |
Width | 30.3 mm |
Width (inches) | 1.193 inch |
Length | 220 mm |
Length (inches) | 8.661 inch |
Net weight | 169 g |
REACH SVHC | / |
Description of article | Cable gland tool for SAI distributor, size M8F |
Product information |
Included in delivery:
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166299) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1900030000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |