Properties
Version | Cable gland tool for M8, M12 lines and connectors |
Order No. | 1920000000 |
Type | SCREWTY SET -DM |
GTIN (EAN) | 4032248436859 |
Qty. | 1 items |
Packaging | Cardboard box |
Net weight | 312 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Torque setting, max. | 1.7 Nm |
Torque setting, min. | 0.5 Nm |
Product information |
Included in delivery:
|
Product Change Notification |
[20210319 Technical change to Screwty® torque screwdriver](https://mdcop.weidmueller.com/mediadelivery/asset/900_203154)
[20210319 Technische Änderung zu Screwty® Drehmomentschraubendreher](https://mdcop.weidmueller.com/mediadelivery/asset/900_203155) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ECLASS 15.0 | 21-01-90-90 |
Is accessory of
-
Item No.:1504410000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -25 °C...60 °C
-
Item No.:1504420000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -40 °C...75 °C
-
Item No.:1267330000Packaging unit:1 PC
with M12 outlet, 8-pole, A-coded, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1265940000Packaging unit:1 PC
with M12 outlet, 12-pole, A-coded, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1828670000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1828620000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1849670000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1828700000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1849700000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1828640000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1849690000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1234890000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Item No.:1828680000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1828610000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1849680000Packaging unit:1 PC
Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:2818930000Packaging unit:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 4
-
Item No.:2819020000Packaging unit:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 6
-
Item No.:2819040000Packaging unit:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 10
-
Item No.:2818950000Packaging unit:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 8
-
Item No.:2819050000Packaging unit:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 4
-
Item No.:2818940000Packaging unit:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 6
-
Item No.:2818970000Packaging unit:1 PC
Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 4, Number of contact sockets: 4
-
Item No.:1760040000Packaging unit:1 PC
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1766781000Packaging unit:2 PC
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1766800000Packaging unit:1 PC
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1760060000Packaging unit:1 PC
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1766790000Packaging unit:1 PC
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1766791000Packaging unit:2 PC
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1784500000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Item No.:9456600000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Item No.:9456370000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Item No.:9456350000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Item No.:9456650000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Item No.:9456900000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:9456880000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Item No.:9456330000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1867540000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP, 10 m
-
Item No.:9456620000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:9457600000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:9456510000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Item No.:1058390000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 25 m
-
Item No.:9456180000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Item No.:9456490000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Item No.:9456740000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Item No.:9456470000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:9456610000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1070640000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1265930000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1070660000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1265920000Packaging unit:1 PC
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1705923000Packaging unit:1 PC
Hood version with M25 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1701252000Packaging unit:1 PC
Hood version with M20 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1701232000Packaging unit:1 PC
Hood version with M20 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1724753000Packaging unit:1 PC
Hood version with M25 outlet, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Item No.:1767880000Packaging unit:1 PC
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1059430000Packaging unit:1 PC
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: DIP switch
-
Item No.:1044340000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Item No.:1705941000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1781060000Packaging unit:1 PC
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN
-
Item No.:1807640000Packaging unit:1 PC
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: Custom
-
Item No.:1724750000Packaging unit:1 PC
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Item No.:1705921000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1740191000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1800001000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1701241000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1783460000Packaging unit:1 PC
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Item No.:1816610000Packaging unit:1 PC
Hood distributor, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:1806011000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Item No.:2921150000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Item No.:2902950000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Item No.:2943810000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2902930000Packaging unit:1 empty
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2921130000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:1791450600Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 6 m
-
Item No.:1791462000Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 20 m
-
Item No.:1791452800Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 28 m
-
Item No.:1791450400Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 4 m
-
Item No.:1791460400Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 4 m
-
Item No.:1791453400Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 34 m
-
Item No.:1791450900Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 9 m
-
Item No.:1791461600Packaging unit:1 PC
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 16 m
-
Item No.:1766660000Packaging unit:1 PC
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1766710000Packaging unit:1 PC
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1766770000Packaging unit:1 PC
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1892101000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1892091000Packaging unit:2 PC
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1892080005Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN
-
Item No.:1892080000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1783540000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1783520000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1782740000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1783500000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1783530000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1795470000Packaging unit:1 PC
with M23 outlet, 19-pole, M12, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:9456010001Packaging unit:1 PC
with M23 outlet, 19-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:9456020000Packaging unit:1 PC
with M23 outlet, 12-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1804580000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Item No.:1804590000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1799960000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Item No.:1804600000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
Individual parts
-
Item No.:1900110000Packaging unit:1 PC
Cable gland tool adapter for moulded M8 lines
-
Item No.:1862200000Packaging unit:5 PC
Interchangeable blade for cable gland tool
-
Item No.:1900100000Packaging unit:1 PC
Cable gland tool adapter for moulded M12 lines
-
Item No.:1900130000Packaging unit:1 PC
Cable gland tool adapter for M8 connectors