Properties
Version | SAFESERIES, Safety relay,24 V DC ±15 %, 24 VDC +15% / -10% during auto-start, 35 mA, 5, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe) |
Order No. | 1319280000 |
Type | SCS 24VDC P2SIL3ES |
GTIN (EAN) | 4050118125078 |
Qty. | 1 items |
Depth | 114.1 mm |
Depth (inches) | 4.492 inch |
Height | 119.6 mm |
Height (inches) | 4.709 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 292 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 332bc555-bc84-431d-ba7a-563be05e80bd |
Connection designation |
A1
A2 C1 C2 |
Rated control voltage |
24 V DC ±15 %
24 VDC +15% / -10% during auto-start |
Current consumption |
55 mA (release circuit enabled)
6 mA (release circuit not enabled) |
Guaranteed current consumption at 24 V DC -10% | 35 mA |
Inrush current |
750 mA / 5 ms (for starting with S33/S34 (start circuit))
2 A / 20 ms (for starting with A1/A2 (autostart)) |
Response time |
with bridge via C1/C2: typ. 50 ms
without bridge via C1/C2: typ. 20 ms |
Status display |
LED green: supply
Yellow LED: signal |
Protective circuit |
Reverse polarity protection
Free-wheeling diode |
Short-circuit detection | Yes, max. 4 s up to disconnection (thermistor) |
Anschlussbezeichnung |
S33
S34 S35 |
Operating voltage | 22 V DC, from internal power supply |
Function |
falling edge (button via S33/S34)
rising edge (permanent bridge via S33/S35) |
Connection designation |
S11
S12 S21 S22 |
Input | 2, each externally bridgeable |
Operating voltage | 22 V DC, from internal power supply |
Connection designation |
13
14 23 24 |
Contact design | 2 NO positively-driven (EN 50205 type B) |
Contact base material | AgSnO |
Switching voltage AC, max. | 250 V |
Max. permissible switching current | 5 A |
Max. switching current, external fuse | 5 A |
Max. switching capacity | 1250 VA |
External back-up fuse | 5 A time-lag |
Turn-on time |
55 ms (C1/C2 bridged, switched via A1/A2)
30 ms (opening/closing of monitoring circuit) |
Turn-off time |
55 ms (C1/C2 bridged, switched via A1/A2)
15 ms (opening/closing of monitoring circuit) |
Min. switching capacity | 10 mA @ 12 V |
Connection designation |
31
32 |
Contact design | 1 NC positively-driven (EN 50205 type B) |
Switching voltage AC, max. | 250 V |
Max. switching current. | 1 A |
Device type | A |
Tproof | 12 a |
Hardware fault tolerance (HFT) | 1 |
Safety category | SIL 3 |
Safety standard |
DIN EN 61508
EN ISO 13849-1 (PLe) |
Operating altitude |
≤ 2000 m
above sea level |
Rail | TS 35 |
Colour |
black
yellow |
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 min |
Dielectric strength to mounting rail | 4 kVeff / 1 Min. |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Standards |
EN 61000
EN 61326-3-2 EN ISO 13849-1 (PLe) |
Equipment for furnaces | EN 50156 |
Wire connection method | Screw connection |
Stripping length, rated connection | 8 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.2 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Blade size | size PH0 |
Approval/Certificate/Document of Conformity |
[TUV Safety Approved certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_38306)
[EG-Baumusterprüfbescheinigung / EC type-examination certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_38308) [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38738) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54116) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1319280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1319280000) |
Software | [Library and function block -- SISTEMA library 2.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_89074) |
User Documentation |
[Beipackzettel / Package Insert - multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39328)
[Sicherheitshandbuch – Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_67205) [Safety manual – English](https://mdcop.weidmueller.com/mediadelivery/asset/900_67206) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ETIM 10.0 | EC001449 |
ECLASS 9.0 | 27-37-18-19 |
ECLASS 9.1 | 27-37-18-19 |
ECLASS 10.0 | 27-37-18-19 |
ECLASS 11.0 | 27-37-18-19 |
ECLASS 12.0 | 27-37-18-19 |
ECLASS 13.0 | 27-37-18-19 |
ECLASS 14.0 | 27-37-18-19 |
ECLASS 15.0 | 27-37-18-19 |
Approvals |   |
ROHS | Conform |
Accessories
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
Item No.:2749400000Packaging unit:1 PC
Screwdriver, Blade width (B): 60 mm, Blade thickness (A):
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:2006260000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, grey
-
Item No.:2006240000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, yellow
-
Item No.:2006220000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, white
-
Item No.:2749880000Packaging unit:1 PC
Screwdriver, Blade width (B): 0 mm, 60 mm, Blade thickness (A): 0
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1248590000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, Siemens 3 SB, yellow
-
Item No.:1248580000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, white
-
Item No.:1248610000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, grey