Properties
Version | Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm |
Order No. | 2750100000 |
Type | SD EL 0,6X3,5X100 PICO |
GTIN (EAN) | 4050118897586 |
Qty. | 1 items |
Length | 200 mm |
Length (inches) | 7.874 inch |
Net weight | 18 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Screwdriver with slotted bit, 0.6 x 3.5 |
Version | straight |
Blade length | 100 mm |
Blade thickness (A) | 0.6 mm |
Blade width (B) | 3.5 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ETIM 10.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |
ECLASS 15.0 | 21-04-04-07 |