Properties
Version | Mounting tool |
Order No. | 2750160000 |
Type | SD EL SET 1.5-4.0/PH0/1 |
GTIN (EAN) | 4050118895926 |
Qty. | 1 items |
Packaging | Cardboard box |
Net weight | 165 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Slotted and crosshead PH screwdriver set |
Form |
Slotted
Philips |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC011815 |
ETIM 8.0 | EC011815 |
ETIM 9.0 | EC011815 |
ETIM 10.0 | EC011815 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-03 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-16 |
ECLASS 12.0 | 21-04-50-16 |
ECLASS 13.0 | 21-04-50-16 |
ECLASS 14.0 | 21-04-50-16 |
ECLASS 15.0 | 21-04-50-16 |
Is accessory of
Individual part of
Individual parts
-
Item No.:2750070000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, Blade length: 60 mm, Blade thickness (A): 0.4 mm
-
Item No.:2750090000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 75 mm, Blade thickness (A): 0.5 mm
-
Item No.:2750080000Packaging unit:1 PC
Screwdriver, Blade width (B): 2.5 mm, Blade length: 75 mm, Blade thickness (A): 0.4 mm
-
Item No.:2750110000Packaging unit:1 PC
Screwdriver, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
-
Item No.:2750060000Packaging unit:1 PC
Screwdriver, Blade width (B): 1.5 mm, Blade length: 40 mm, Blade thickness (A): 0.3 mm
ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver