Properties
Order No. | 2750180000 |
Type | SD OPEN |
GTIN (EAN) | 4050118899979 |
Qty. | 1 items |
Net weight | 79 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 9.0 | 21-01-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-01-90-90 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ROHS | Conform |