Properties
Version | Screwdriver set |
Order No. | 2749220000 |
Type | SD SET S2.0-5.5 |
GTIN (EAN) | 4050118895513 |
Qty. | 1 items |
Packaging | Cardboard box |
Width | 292 mm |
Width (inches) | 11.496 inch |
Net weight | 349 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Crosshead screwdriver set |
Form | Slotted |
Number | 6 |
Product Change Notification |
[Produktänderungsmitteilung](https://mdcop.weidmueller.com/mediadelivery/asset/900_224573)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_224574) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC011815 |
ETIM 8.0 | EC011815 |
ETIM 9.0 | EC011815 |
ETIM 10.0 | EC011815 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-03 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-16 |
ECLASS 12.0 | 21-04-50-16 |
ECLASS 13.0 | 21-04-50-16 |
ECLASS 14.0 | 21-04-50-16 |
ECLASS 15.0 | 21-04-50-16 |
Accessories
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749380000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 150 mm, Blade thickness (A): 1 mm
-
Item No.:2749320000Packaging unit:1 PC
Screwdriver, Blade width (B): 2.5 mm, Blade length: 75 mm, Blade thickness (A): 0.4 mm
-
Item No.:2749260000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, Blade length: 60 mm, Blade thickness (A): 0.4 mm
-
Item No.:2749360000Packaging unit:1 PC
Screwdriver, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
-
Item No.:2749330000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
Individual parts
-
Item No.:2749320000Packaging unit:1 PC
Screwdriver, Blade width (B): 2.5 mm, Blade length: 75 mm, Blade thickness (A): 0.4 mm
-
Item No.:2749260000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, Blade length: 60 mm, Blade thickness (A): 0.4 mm
-
Item No.:2749380000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 150 mm, Blade thickness (A): 1 mm
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749360000Packaging unit:1 PC
Screwdriver, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
-
Item No.:2749330000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm