Ominaisuudet
Version | Mounting tool, Blade length: 125 mm |
Order No. | 2898960000 |
Type | SD SK 13X125 |
GTIN (EAN) | 4064675904670 |
Qty. | 1 items |
Net weight | 0,176 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Blade length | 125 mm |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC000174 |
ETIM 8.0 | EC000174 |
ETIM 9.0 | EC000174 |
ETIM 10.0 | EC000174 |
ECLASS 10.0 | 21-04-02-06 |
ECLASS 11.0 | 21-04-02-06 |
ECLASS 12.0 | 21-04-02-06 |
ECLASS 13.0 | 21-04-02-06 |
ECLASS 14.0 | 21-04-02-06 |
ECLASS 15.0 | 21-04-02-06 |