Properties
Version | Mounting tool |
Order No. | 2749590000 |
Type | SDI SET SLIM S3.5-6.5/PZ1/2 |
GTIN (EAN) | 4050118896336 |
Qty. | 1 items |
Net weight | 540 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article |
VDE-insulated Slotted and crosshead PZ-SD screwdriver set
SlimLine |
Product Change Notification |
[Produktänderungsmitteilung](https://mdcop.weidmueller.com/mediadelivery/asset/900_224573)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_224574) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC011815 |
ETIM 8.0 | EC011815 |
ETIM 9.0 | EC011815 |
ETIM 10.0 | EC011815 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-03 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-16 |
ECLASS 12.0 | 21-04-50-16 |
ECLASS 13.0 | 21-04-50-16 |
ECLASS 14.0 | 21-04-50-16 |
ECLASS 15.0 | 21-04-50-16 |
Individual parts
-
Item No.:2749670000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:2749680000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
Item No.:2749620000Packaging unit:1 PC
Mounting tool, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
-
Item No.:2749630000Packaging unit:1 PC
Mounting tool, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749640000Packaging unit:1 PC
Mounting tool, Blade width (B): 6.5 mm, Blade length: 150 mm, Blade thickness (A): 1.2 mm
ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Pozidrive
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver