Properties
Version | Screwdriver, Blade width (B): 0 mm, 60 mm, Blade thickness (A): 0 |
Order No. | 2750120000 |
Type | SDK EL PZ0 X 60 PICO |
GTIN (EAN) | 4050118897609 |
Qty. | 1 items |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 20 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Crosshead screwdriver, Phillips, size 0 |
Version | straight |
Blade length | 60 mm |
Blade size, crosshead | 0 |
Blade width (B) | 0 mm |
Form |
Crosshead
Pozidrive round |
Size | 0 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ETIM 10.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |
ECLASS 15.0 | 21-04-04-06 |