Properties
Version | Screwdriver, Blade width (B): 2 mm, Blade length: 60 mm, Blade thickness (A): 0.4 mm |
Order No. | 2749260000 |
Type | SDS 0.4X2.0X60 |
GTIN (EAN) | 4050118895537 |
Qty. | 1 items |
Length | 165 mm |
Length (inches) | 6.496 inch |
Net weight | 40 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Screwdriver with slotted bit, 0.4 x 2 |
Version | straight |
Blade length | 60 mm |
Blade thickness (A) | 0.4 mm |
Blade type | B |
Blade width (B) | 2 mm |
Form | Slotted |
Product Change Notification |
[Produktänderungsmitteilung](https://mdcop.weidmueller.com/mediadelivery/asset/900_224573)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_224574) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ETIM 10.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |
ECLASS 15.0 | 21-04-04-07 |
Is accessory of
-
Item No.:2663150000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, PUSH IN
-
Item No.:2618840000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, PUSH IN
-
Item No.:2618090000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2663130000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2581750000Packaging unit:432 PC
Printed circuit board terminals, 0.00 mm, Number of poles: 1, 90°, Solder pin length (l): 0.6 mm, tinned, black, PUSH IN, Clamping range, max. : 1.5 mm², Tape
-
Item No.:2618690000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2614860000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618600000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618710000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618790000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618680000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618620000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2663070000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618740000Packaging unit:10 PC
TERMSERIES, Relay socket, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, PUSH IN
-
Item No.:2663110000Packaging unit:10 PC
TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 250 V AC, Continuous current: 16 A, PUSH IN
-
Item No.:2618670000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618720000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618820000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618770000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618660000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618730000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618810000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618760000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618800000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2663080000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618970000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2581380000Packaging unit:432 PC
Printed circuit board terminals, 0.00 mm, Number of poles: 1, 90°, Solder pin length (l): 0.6 mm, tinned, black, PUSH IN, Clamping range, max. : 1.5 mm², Tape
-
Item No.:2618320000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618440000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618550000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618330000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618570000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618400000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618290000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618520000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2671460000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, PUSH IN, Test button available: No
-
Item No.:2706430000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2855900000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: Yes
-
Item No.:2663020000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618210000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618110000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618120000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618030000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617950000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618060000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618080000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2663030000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2618870000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:2618960000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, PUSH IN
-
Item No.:2618920000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2614870000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:2618900000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 60 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2662910000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:2618590000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618580000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618490000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618300000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618530000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618360000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618500000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618560000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618310000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618540000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2614850000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618390000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618460000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618350000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618380000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2663090000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618240000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618140000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618000000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2663010000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618180000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618200000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617870000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617880000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617890000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2614820000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2663160000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618020000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617830000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617900000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618190000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618280000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617970000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617960000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618040000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2681030000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2663060000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681020000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, PUSH IN
-
Item No.:2680990000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681000000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 60 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681190000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681010000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2680960000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:2617930000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2663140000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618750000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN