Özellikler
Version | End plate for terminals, dark beige, Height: 60.3 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 2874790000 |
Type | SEP 2C 4 |
GTIN (EAN) | 4064675649823 |
Qty. | 20 adet |
Depth | 34,05 mm |
Depth (inches) | 1,341 inch |
Height | 60,3 mm |
Height (inches) | 2,374 inch |
Width | 2 mm |
Width (inches) | 0,079 inch |
Net weight | 2,127 g |
Storage temperature | -25 °C... |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293220) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2874790000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2874790000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2874790000&norm=0) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2874880000Ambalaj birimi:50 adet
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Ürün No.:3109410000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3109440000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, red, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3109420000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, green, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3023540000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:2874820000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3112260000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, grey, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3109470000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3109450000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3109460000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, white, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:3109400000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:2874830000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:2874940000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Ürün No.:2874910000Ambalaj birimi:50 adet
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2