Properties
Version | End plate (terminals), 47 mm x 1.5 mm, grey |
Order No. | 2614990000 |
Type | SEP SRL 3 |
GTIN (EAN) | 4050118653984 |
Qty. | 50 items |
Depth | 34.35 mm |
Depth (inches) | 1.352 inch |
Height | 47 mm |
Height (inches) | 1.85 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 1.08 g |
Storage temperature | -25 °C...55 °C |
REACH SVHC | / |
Material | Polyamide |
Colour | grey |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205552) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2614990000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2614990000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2614990000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |