Properties
Version | SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, blue |
Order No. | 1918700000 |
Type | SF 2/21 MC NE BL V2 |
GTIN (EAN) | 4032248554560 |
Qty. | 400 items |
Depth | 3.65 mm |
Depth (inches) | 0.144 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 3.6 mm |
Width (inches) | 0.142 inch |
Net weight | 0.313 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | blue |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 21 x 3.6 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 3.6 mm |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.75 mm² |
Conductor O.D. | 2.2 - 2.9 mm |
Conductor O.D., max. | 2.9 mm |
Conductor O.D., min. | 2.2 mm |
Cross-section for connected wire | 0.75 - 1.5 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64802) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1918700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1918700000) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |