Properties
Version | Conductor markers, Mounting aid - SlimFix |
Order No. | 1950820000 |
Type | SF-TOOL 00-6 |
GTIN (EAN) | 4032248629473 |
Qty. | 10 items |
Net weight | 1.3 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Mounting aid - SlimFix |
Number of markers per packaging unit |
|
Recommended industries |
Transportation
Machinery |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
Is accessory of
-
Item No.:2772460000Packaging unit:160 PC
SlimFix, Conductor and cable markers, 5.5 - 7.4 mm, 21 x 7.4 mm, blue
-
Item No.:2772440000Packaging unit:96 PC
SlimFix, Conductor and cable markers, 4.1 - 5.5 mm, 21 x 7.4 mm, blue
-
Item No.:2772480000Packaging unit:160 PC
SlimFix, Conductor and cable markers, 6 - 7.8 mm, 21 x 8.4 mm, blue
-
Item No.:2772410000Packaging unit:128 PC
SlimFix, Conductor and cable markers, 3.8 - 6 mm, 12 x 5.7 mm, blue
-
Item No.:2772380000Packaging unit:320 PC
SlimFix, Conductor and cable markers, 3 - 3.8 mm, 12 x 4.6 mm, blue
-
Item No.:2772450000Packaging unit:160 PC
SlimFix, Conductor and cable markers, 5.5 - 7.4 mm, 12 x 7.4 mm, blue
-
Item No.:2772430000Packaging unit:192 PC
SlimFix, Conductor and cable markers, 3.8 - 6 mm, 21 x 5.7 mm, blue
MarkersSpecial markersDetectable markersMultiCard detectableWire markers detectableSF Detectable