Properties
Version | SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 12 x 5.8 mm, red |
Order No. | 1747320003 |
Type | SFC 1/12 MC NE RT |
GTIN (EAN) | 4008190995492 |
Qty. | 200 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 5.8 mm |
Width (inches) | 0.228 inch |
Net weight | 0.48 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | red |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 2 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
Size of labelling field | 12 x 4.1 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 5.8 mm |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.75 mm² |
Conductor O.D. | 2 - 3.5 mm |
Conductor O.D., max. | 3.5 mm |
Conductor O.D., min. | 2 mm |
Cross-section for connected wire | 0.75 - 2.5 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63238) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1747320003) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1747320003) |
Product Change Notification |
[Technical change - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_156710)
[Technical change - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_156711) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |