Properties
Version | SlimFix X, Conductor and cable markers, 7 - 40 mm, 24 x 15 mm, white |
Order No. | 1852490000 |
Type | SFX 9/24 MC NE WS V2 |
GTIN (EAN) | 4032248385461 |
Qty. | 160 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.7 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 23.9 x 9 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Version | Installation with cable ties |
Width | 15 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64364) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1852490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1852490000) |
Product Change Notification |
[DE - Technische Modifikation MultiCard Material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88528)
[EN - Technical change to MultiCard material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88529) [Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023) [Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1560670000Packaging unit:5 PC
Potential distributor terminal, Screw connection, blue, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561800000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1
-
Item No.:1561130000Packaging unit:2 PC
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Item No.:1560650000Packaging unit:5 PC
Potential distributor terminal, Screw connection, green, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561120000Packaging unit:5 PC
Potential distributor terminal, Screw connection, brown, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561750000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 20, Number of levels: 1
-
Item No.:1561100000Packaging unit:5 PC
Potential distributor terminal, Screw connection, black, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1562130000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 25 mm², 152 A, 1000 V, Number of connections: 15, Number of levels: 1
-
Item No.:1562140000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 20, Number of levels: 1
-
Item No.:1560730000Packaging unit:5 PC
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561690000Packaging unit:2 PC
Potential distributor terminal, Screw connection, black, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1
-
Item No.:1561630000Packaging unit:5 PC
Potential distributor terminal, Screw connection, black, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561670000Packaging unit:5 PC
Potential distributor terminal, Screw connection, green, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561700000Packaging unit:2 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1
-
Item No.:1561720000Packaging unit:2 PC
Potential distributor terminal, Screw connection, brown, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1
-
Item No.:1561650000Packaging unit:5 PC
Potential distributor terminal, Screw connection, brown, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561680000Packaging unit:5 PC
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561640000Packaging unit:5 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:1561740000Packaging unit:2 PC
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Item No.:1561730000Packaging unit:2 PC
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1
-
Item No.:1561620000Packaging unit:2 PC
Potential distributor terminal, Screw connection, green, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1