Properties
Version | Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, blue |
Order No. | 2622430000 |
Type | SFX-DT 11/60 MC SDR |
GTIN (EAN) | 4050118623451 |
Qty. | 12 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 1.831 g |
Operating temperature range | -40...100 °C |
REACH SVHC | / |
Colour | blue |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Detectible in accordance with Rondotest | 4.7 mm Al |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | To customer specification |
Recommended industries | Food processing industry |
Size of labelling field | 44 x 11 mm |
UL 94 flammability rating | HB |
Version | Installation with cable ties |
Width | 11 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2622430000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2622430000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |