Properties
Version | SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, blue |
Order No. | 2900970000 |
Type | SFX-VT 11/60 MM BL |
GTIN (EAN) | 4099986658042 |
Qty. | 1,000 items |
Depth | 0.6 mm |
Depth (inches) | 0.024 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 13 mm |
Width (inches) | 0.512 inch |
Length | 11 mm |
Length (inches) | 0.433 inch |
Net weight | 2 g |
Operating temperature range | -55...105 °C |
REACH SVHC | / |
Colour | blue |
Halogen | No |
Length | 11 mm |
Material | Polyolefine |
Operating temperature range | -55...105 °C |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -55 °C |
Printed characters | without |
Size of labelling field | 10.5 x 44 mm |
Type of printing | neutral |
UL 94 flammability rating | HB |
Version | halogen-free |
Width | 13 mm |
Cable tie passage | Flat |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Suitable cable tie | Plastic |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_290630) |
White paper |
[Fact Sheet PV Markierer](https://mdcop.weidmueller.com/mediadelivery/asset/900_290539)
[Fact Sheet EN PV Markers](https://mdcop.weidmueller.com/mediadelivery/asset/900_290548) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |