Properties
Version | Busbar support, beige, 100 °C, Width: 26 mm, V-2, Polyamide 66, when screwed in |
Order No. | 0299860000 |
Type | SH 1 |
GTIN (EAN) | 4008190135133 |
Qty. | 20 items |
Depth | 24 mm |
Depth (inches) | 0.945 inch |
Height | 24.5 mm |
Height (inches) | 0.965 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 2 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Polyamide 66 |
Surface finish | all others |
Colour | beige |
UL 94 flammability rating | V-2 |
Installation advice | Direct mounting |
Type of mounting | when screwed in |
Type of connection | Miscellaneous |
Installation advice | Direct mounting |
Number of poles | 1 |
Operating temperature range, max. | 100 °C |
Surface finish | all others |
Engineering Data |
[CAD data -- 02961_SH_1_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38107)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58969) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0299860000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0299860000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001166 |
ETIM 7.0 | EC001166 |
ETIM 8.0 | EC001166 |
ETIM 9.0 | EC001166 |
ECLASS 9.0 | 27-40-06-07 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-40-06-07 |
ECLASS 11.0 | 27-40-06-07 |
ECLASS 12.0 | 27-40-06-07 |
ECLASS 13.0 | 27-40-06-07 |
ECLASS 14.0 | 27-40-06-07 |
ROHS | Conform |