Properties
Version | Fuse holder for feed-through modular terminal, blue, 2.31 A, pluggable, V-0, Wemid |
Order No. | 1005250000 |
Type | SIHA 3/G20/LD 10-36V BL |
GTIN (EAN) | 4032248712038 |
Qty. | 25 items |
Depth | 63.1 mm |
Depth (inches) | 2.484 inch |
Height | 39.38 mm |
Height (inches) | 1.55 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 8.56 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | Fuse cartridge |
Installation advice | Operating instructions/catalogue |
Type of mounting | Plugged |
Installation advice | Operating instructions/catalogue |
Operating temperature range, max. | 120 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59333) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1005250000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1005250000) |
Product Change Notification |
[PCN - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102089)
[PCN - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_151770) |
User Documentation |
[Beipackzettel_SIHA3.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35488)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2898670000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1989820000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Item No.:2898690000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 500, 20, 2
-
Item No.:1989880000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Item No.:1989940000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2898710000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:1989950000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989860000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989830000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989930000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2430040000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2898660000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1989850000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Item No.:1989840000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2898730000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1989870000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2898700000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:2898680000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 500, 20, 2
-
Item No.:1989810000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1989800000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2898720000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:3111430000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, beige
-
Item No.:2429890000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, orange
-
Item No.:2898750000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2898740000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2898770000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2429880000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, blue
-
Item No.:2898760000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2429850000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2669040000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2669030000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2669050000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3
-
Item No.:2668980000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:2668990000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:2941470000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2941460000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2941430000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2941420000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2941450000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2941440000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2744120000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, blue
-
Item No.:2744140000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, blue
-
Item No.:2744130000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 800 V, 16 A, dark beige
-
Item No.:2744110000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, dark beige
-
Item No.:2983280000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 3
-
Item No.:3016730000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 3
-
Item No.:3016710000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2974120000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2974140000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:2983290000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 3
-
Item No.:3016680000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3016670000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2983260000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2983730000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 4
-
Item No.:2974170000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:3016700000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2974160000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, orange, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2974150000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:2974130000Packaging unit:50 PC
Test-disconnect terminal, SNAP IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2983740000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 4
-
Item No.:3016740000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 4
-
Item No.:2983270000Packaging unit:50 PC
Basic terminal for component plug, SNAP IN, 500, 20, 2
-
Item No.:2456010000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456020000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:2910900000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456030000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456000000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2