Version | SKMU MS EMV (brass locknut - EMC), Locknut, M 63, 6.6 mm, Brass, nickel-plated |
Order No. | 1777680000 |
Type | SKMU EMV M63 |
GTIN (EAN) | 4032248157952 |
Qty. | 10 items |
Height | 6 mm |
Height (inches) | 0.236 inch |
Net weight | 58 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 70 mm |
Cable glands | M 63 |
External thread | M 63 |
Halogen | No |
Internal thread | M 63 |
Length of thread | 6.6 mm |
Material | Brass, nickel-plated |
O.D. | 80.85 mm |
Pitch of thread | 1.5 mm |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |