Properties
Version | SKMU MS (brass locknut), Locknut, M 16, 4 mm, Brass |
Order No. | 0930640001 |
Type | SKMU M16 MS SC |
GTIN (EAN) | 4032248976065 |
Qty. | 50 items |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Net weight | 7.16 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 22 mm |
Cable glands | M 16 |
External thread | M 16 |
Halogen | No |
Internal thread | M 16 |
Length of thread | 4 mm |
Material | Brass |
Pitch of thread | 1.5 mm |
Thickness | 4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53564) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0930640001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0930640001) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0930640001&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ROHS | Conform |