Properties
Version | SKMU PA (plastic locknut), Locknut, PG 36, 8 mm, Polyamid 6 (PA6 - GF30) |
Order No. | 1698240000 |
Type | SKMU PG36-K GR |
GTIN (EAN) | 4008190884772 |
Qty. | 25 items |
Height | 8 mm |
Height (inches) | 0.315 inch |
Net weight | 12.32 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 60 mm |
Cable glands | PG 36 |
External thread | PG 36 |
Halogen | No |
Internal thread | PG 36 |
Length of thread | 8 mm |
Material | Polyamid 6 (PA6 - GF30) |
O.D. | 69.3 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.59 mm |
Silicone | No |
Thickness | 8 mm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70599) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1698240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1698240000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ETIM 10.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ECLASS 15.0 | 27-14-08-07 |
Approvals |  |
ROHS | Conform |
Is accessory of
-
Item No.:1569040000Packaging unit:10 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version