Properties
Version | SKMU SS (stainless steel locknut), Locknut, M 32, 3.8 mm, Stainless steel 1.4404 |
Order No. | 1185710000 |
Type | SKMUS M32-W |
GTIN (EAN) | 4050118233759 |
Qty. | 144 items |
Height | 4.8 mm |
Height (inches) | 0.189 inch |
Net weight | 13.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 38 mm |
Cable glands | M 32 |
External thread | M 32 |
Halogen | halogen-free |
Internal thread | M 32 |
Length of thread | 3.8 mm |
Material | Stainless steel 1.4404 |
Pitch of thread | 1.5 mm |
Thickness | 4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224222) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1185710000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1185710000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ETIM 10.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ECLASS 15.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1185010000Packaging unit:12 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
-
Item No.:1205130000Packaging unit:12 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
-
Item No.:1185320000Packaging unit:12 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Stainless steel 1.4404
-
Item No.:1186920000Packaging unit:12 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
-
Item No.:1218970000Packaging unit:12 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 32 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1205240000Packaging unit:12 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
-
Item No.:1188720000Packaging unit:12 PC
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 32 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1188500000Packaging unit:12 PC
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 32 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1262100000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1" NPT, Stainless steel 1.4404
-
Item No.:1188880000Packaging unit:12 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Stainless steel 1.4404
-
Item No.:1184700000Packaging unit:12 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
-
Item No.:1188060000Packaging unit:12 PC
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Stainless steel 1.4404
-
Item No.:1187320000Packaging unit:12 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Stainless steel 1.4404
-
Item No.:1219050000Packaging unit:12 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 32 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1261970000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 40, Stainless steel 1.4404
-
Item No.:1261960000Packaging unit:12 PC
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 25, Stainless steel 1.4404
-
Item No.:1187220000Packaging unit:12 PC
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Stainless steel 1.4404