Properties
Version | End plate for terminals, dark beige, Height: 77.2 mm, Width: 2.2 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 3037680000 |
Type | SLEP 2C 16 |
GTIN (EAN) | 4099987000451 |
Qty. | 50 items |
Depth | 43.6 mm |
Depth (inches) | 1.717 inch |
77.2 mm | |
Height (inches) | 3.039 inch |
Width | 2.2 mm |
Width (inches) | 0.087 inch |
Net weight | 5.34 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321514) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:3037560000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Item No.:3037570000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2
Terminal BlocksUniversal rangeSNAP IN technologyS-SeriesFeed-through terminal blocks1-tier16 mm²