Properties
Version | End plate for terminals, dark beige, Height: 89.1 mm, Width: 2.2 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 3037670000 |
Type | SLEP 3C 10 |
GTIN (EAN) | 4099987000444 |
Qty. | 50 items |
Depth | 62.3 mm |
Depth (inches) | 2.453 inch |
Height | 89.1 mm |
Height (inches) | 3.508 inch |
Width | 2.2 mm |
Width (inches) | 0.087 inch |
Net weight | 7.02 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Snap-on | Yes |
With snap-in pegs | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321513) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:3037550000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 10 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3037540000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 10 mm², 57 A, 1000 V, Number of connections: 3
-
Item No.:3037530000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 3
Terminal BlocksUniversal rangeSNAP IN technologyS-SeriesModular PE terminal blocks1-tier10 mm²
Terminal BlocksUniversal rangeSNAP IN technologyS-SeriesFeed-through terminal blocks1-tier10 mm²