Properties
Version | SwitchMark, Device markers, 56 x 36 mm, white |
Order No. | 2006100000 |
Type | SM 36/18-30 MM WS |
GTIN (EAN) | 4050118391145 |
Qty. | 1,000 items |
Depth | 0.1 mm |
Depth (inches) | 0.004 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Diameter | 30 mm |
Net weight | 0.56 g |
Operating temperature range | -40...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Operating temperature range | -40...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Size of labelling field | 18 x 36 mm |
UL 94 flammability rating | V-0 |
Version |
halogen-free
Self-adhesive |
Width | 36 mm |
Diameter | 30 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65732) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2006100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2006100000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |