SS M4 D 128-A 4

Lock washer, Copper

Item No. 0136400000

Properties

Is accessory of

    Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAKA
  • QL 2 SAKA10
    Item No.:
    0135500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: No, Width: 19.9 mm

  • QL 10 SAKB10
    Item No.:
    0338400000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 97 mm

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAK 10
  • QL 2 SAKB10
    Item No.:
    0114100000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: No, Width: 17 mm

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/35/G20 DB
    Item No.:
    0501600000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier16 mm²E 18 fuse
  • SAKS 5/35 DB
    Item No.:
    0502100000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 5/35
    Item No.:
    0502120000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAK 35
  • QL 4 SAK35
    Item No.:
    0123800000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: No, Width: 63.8 mm

  • QL 2 SAK35N
    Item No.:
    0564900000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 24.2 mm

  • QL 10 SAK35
    Item No.:
    0338600000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 10, Pitch in mm (P): 18.00, Insulated: No, Width: 171.4 mm

  • QL 3 SAK35
    Item No.:
    0123700000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 3, Pitch in mm (P): 18.00, Insulated: No, Width: 45.8 mm

  • QL 3 SAK35N
    Item No.:
    0565000000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: No, Width: 40.2 mm

  • QL 2 SAK35
    Item No.:
    0123600000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 27.8 mm

  • QL 4 SAK35N
    Item No.:
    0565100000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: No, Width: 56.2 mm

  • QL 10 SAK35N
    Item No.:
    0565200000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 152.2 mm

  • Terminal BlocksAccessoriesMounting supportScrews
  • BFSC M4X9T
    Item No.:
    0103300000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 9 mm

  • BFSC M4X20
    Item No.:
    0362800000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 20 mm

  • BFSC M4X30
    Item No.:
    0267100000
    Packaging unit:
    50 PC

    Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 30 mm

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 4/35 DB
    Item No.:
    0501800000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 4/35
    Item No.:
    0501820000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier35 mm²
  • SAK 35 BL
    Item No.:
    0303580000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2

  • SAK 35
    Item No.:
    0303560000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAKS
  • QL 3 SAKS4
    Item No.:
    0328100000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 3, Pitch in mm (P): 24.00, Insulated: No, Width: 58 mm

  • QL 10 SAKS4
    Item No.:
    0339000000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 10, Pitch in mm (P): 10.00, Insulated: No, Width: 226 mm

  • QL 2 SAKS4
    Item No.:
    0328000000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 24.00, Insulated: No, Width: 34 mm

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular test-disconnect terminal blocks1-tier10 mm²
  • SAKC 10/35 2 STB4 KRG
    Item No.:
    1404620000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1

  • SAKC 10/35 1STB4 KRG
    Item No.:
    1404520000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier35 mm²
  • SAK 35/35 BL
    Item No.:
    0380780000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2

  • SAK 35/35/IK
    Item No.:
    0582460000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2

  • SAK 35/35
    Item No.:
    0380760000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2

  • SAK 35N/35
    Item No.:
    0608260000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2

  • SAK 35N/35/IK
    Item No.:
    0608360000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular test-disconnect terminal blocks1-tier10 mm²
  • SAKC 10 STB/RE
    Item No.:
    0324020000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 26 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKC 10 2STB
    Item No.:
    0324120000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 26 A, 500 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4 USA
    Item No.:
    0162220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32

  • SAKS 4
    Item No.:
    0321320000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32