Properties
Order No. | 2666060000 |
Type | STARTERKIT-UC20-WL2000-IOT |
GTIN (EAN) | 4050118681550 |
Qty. | 1 items |
Net weight | 800 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8eb7beda-d24b-434b-95c4-ddc050faf33c |
Engineering Data |
[CAD data -- Engineering Drawing - STARTERKIT-UC20-WL2000-IOT](https://mdcop.weidmueller.com/mediadelivery/asset/900_102549)
[Quick start guide -- Modbus - Understanding Coils and Register](https://mdcop.weidmueller.com/mediadelivery/asset/900_246227) [Quick start guide -- Quick Start Guide for Starter-Kit + u-create Web and Node-RED](https://mdcop.weidmueller.com/mediadelivery/asset/900_246235) |
Software |
[Project Examples and Templates -- Program Example – Temperature Controller – Node-RED](https://mdcop.weidmueller.com/mediadelivery/asset/900_189016)
[Project Examples and Templates -- Program Example – Temperature Controller – u-create web](https://mdcop.weidmueller.com/mediadelivery/asset/900_189017) [Project Examples and Templates -- Program Example – Temperature Controller with MQTT – Node-RED](https://mdcop.weidmueller.com/mediadelivery/asset/900_189018) |
Technical Documentation | [Wiring diagram - STARTERKIT-UC20-WL2000-IOT](https://mdcop.weidmueller.com/mediadelivery/asset/900_102557) |
User Documentation |
[Quickstartguide for Starterkits u-control](https://mdcop.weidmueller.com/mediadelivery/asset/900_102547)
[QuickstartGuide IOT + NODE-RED](https://mdcop.weidmueller.com/mediadelivery/asset/900_188790) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000236 |
ETIM 7.0 | EC000236 |
ETIM 8.0 | EC000236 |
ETIM 9.0 | EC000236 |
ETIM 10.0 | EC000236 |
ECLASS 9.0 | 27-24-22-07 |
ECLASS 9.1 | 27-24-22-07 |
ECLASS 10.0 | 27-24-22-07 |
ECLASS 11.0 | 27-24-22-07 |
ECLASS 12.0 | 27-24-22-07 |
ECLASS 13.0 | 27-24-22-07 |
ECLASS 14.0 | 27-24-22-07 |
ECLASS 15.0 | 27-24-22-07 |
ROHS | Conform |
Individual parts
-
Item No.:1334950000Packaging unit:1 PC
Controller, IP20, AutomationController, Web-based, u-control 2000 web, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible
-
Item No.:1315620000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1165940020Packaging unit:1 PC
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2 m
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:1315700000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:1487980000Packaging unit:1 PC
USB cable, USB A, USB Micro, PVC, 1.8 m
-
Item No.:1315680000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1315240000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
Controlsu-control WL2000
I/O SystemsI/O System IP20 - u-remoteModulesAnalogue input modules
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPatchcordsCabinet Line patchcordsPatch cable Cat.6 LSZH greystraight
Industrial EthernetWLAN AP/Bridge/Client
I/O SystemsI/O System IP20 - u-remoteModulesTemperature modules and potentiometer input module
I/O SystemsI/O System IP20 - u-remoteAccessories
I/O SystemsI/O System IP20 - u-remoteModulesAnalogue output modules
I/O SystemsI/O System IP20 - u-remoteModulesDigital output modules