Properties
Version | Tools, Accessories |
Order No. | 2888440000 |
Type | STEEL SCALE 300MM |
GTIN (EAN) | 4064675875482 |
Qty. | 1 items |
Net weight | 78 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |