Properties
Version | Z-series, Plug-in connector, Rated cross-section: 1.5 mm², Plug-in connection, green, Plug, Direct mounting |
Order No. | 1698200000 |
Type | STGH 4 ZRV1.5/PE GN |
GTIN (EAN) | 4008190886431 |
Qty. | 50 items |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 16.8 mm |
Height (inches) | 0.661 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.063 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | green |
UL 94 flammability rating | V-0 |
Version |
Plug housing
in closed state |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 4 |
Levels cross-connected internally | No |
PE connection | Yes |
Explosion-tested version | No |
Installation advice |
Plug
Direct mounting |
Type of mounting | Plugged |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 1 mm² |
Clamping range, min. | 0.5 mm² |
Connection direction | Inclined / angled |
Number of connections | 4 |
Stripping length | 4 mm |
Type of connection | Plug-in connection |
Wire connection cross section, finely stranded, max. | 1 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Installation advice |
Plug
Direct mounting |
Number of poles | 4 |
Standards |
IEC 60947-7-1 (-7-2)
IEC 61984 |
Rated cross-section | 1.5 mm² |
Rated voltage | 63 V |
Rated DC voltage | 63 V |
Rated current | 4 A |
Standards |
IEC 60947-7-1 (-7-2)
IEC 61984 |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Rated impulse withstand voltage | 1.5 kV |
Rated impulse withstand voltage to adjacent terminal | 1.5 kV |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62891) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1698200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1698200000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Accessories
-
Item No.:9014140000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.22mm², 2.5mm², B-Crimp
-
Item No.:9014840000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.2mm², 1mm², FoderBcrimp
ToolsCrimping tools...for turned/stamped contacts... for Weidmüller DFF and ZRV contacts