Properties
Version | SZS (serrated washer), Retaining toothed washers, M 63, Stainless steel 1.4404 (316L) |
Order No. | 1736360000 |
Type | SZS M63 |
GTIN (EAN) | 4008190963569 |
Qty. | 5 items |
Height | 4.5 mm |
Height (inches) | 0.177 inch |
Net weight | 30.4 g |
REACH SVHC | / |
Cable glands | metric |
External thread | M 63 |
Halogen | halogen-free |
Inside diameter D2 | 64 mm |
Internal thread | M 63 |
Material | Stainless steel 1.4404 (316L) |
O.D. | 87 mm |
Pitch of thread | 1.5 mm |
Thickness | 1.9 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70789) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736360000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1736360000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1736360000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002345 |
ETIM 7.0 | EC002345 |
ETIM 8.0 | EC002345 |
ETIM 9.0 | EC002345 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ROHS | Conform |