TBF 37/30/18 7035

TBF (polyester empty enclosure), Empty enclosure, Height: 372 mm, Width: 302 mm, Depth: 175 mm, Basic material: Glass fibre-reinforced polyester, untreated, Light Grey

Item No. 0360400000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Operating temperature
Continuous operating temp., max.

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Cable glands, right

M12
M16
M20
M25
M32
M40
M50
M63

Cable glands, top/bottom

M12
M16
M20
M25
M32
M40
M50
M63

인클로저 인증 번호

Declaration of Conformatiy No. (DoC LVD)

Caractéristiques générales

Access opening: width
Basic material
Einsatzgebiete
Enclosure attachment
Flange plate
Impact resistance
Installation advice
Integral fixing
Lid attachment
Number of lid screws
Operating temperature, max.
Operating temperature, min.
Protection degree
Přístupové otevírání: výška
Seal material
Standards
Surface finish
Torque for lid screws
Toxicity
UL 94 flammability rating
Víko

horizontal assembly

WDU 10 / ZDU 10
WDU 16 / ZDU 16
WDU 2,5 / ZDU 2,5 / IDU 2,5
WDU 35 / ZDU 35
WDU 4 / ZDU 4
WDU 6 / ZDU 6

vertical assembly

WDU 10 / ZDU 10
WDU 16 / ZDU 16
WDU 2,5 / ZDU 2,5 / IDU 2,5
WDU 35 / ZDU 35
WDU 4 / ZDU 4
WDU 6 / ZDU 6

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0