TERMSERIES FG - Relay modules with positively driven contacts
In safety-related applications, relays with positively-driven contacts have proven themselves many times over. The positively-driven operation ensures a synchronous switching status at both contacts,so that the signal contact maintains the same switching status in theevent of an error. Thus, diagnostic coverage of 99% is achieved. Our TERMSERIES relay modules are predestined for secure signal monitoring in a wide range of applications. Their switching function is clearly indicated by an illuminated ejection lever, which also has an integrated marker holder. Compatibility with all accessories from the TERMSERIES allows high flexibility and easy integration into existing systems. TERMSERIES relay modules have the cULus certification required for use in the North American market.
- 2 CO contacts with 6 A, forcibily guided according to EN 61810-3 type B
- Positive guidance ensures a synchronous switching status at both contacts and achieves a diagnostic coverage of 99%
- UL approval for the North American market
- Ejection lever with integrated marker channels
-
Produkt ID:2706430000Pakningsenhed:5 Pieza
TERMSERIES, Acoplador por relés con contactos guiados forzados, Número de contactos: 2, Contactos conmutados guiados forzadamente (EN 61810-3 tipo B) AgNi, Tensión de mando nominal: 24 V UC ±10 %, Intensidad permanente: 6 A, PUSH IN, Pulsador de prueba disponible: No
-
Produkt ID:2706290000Pakningsenhed:5 Pieza
TERMSERIES, Acoplador por relés con contactos guiados forzados, Número de contactos: 2, Contactos conmutados guiados forzadamente (EN 61810-3 tipo B) AgNi, Tensión de mando nominal: 24 V UC ±10 %, Intensidad permanente: 6 A, Conexión brida-tornillo, Pulsador de prueba disponible: No
-
Produkt ID:2723360000Pakningsenhed:20 Pieza
TERMSERIES, Relé con contactos guiados forzados, Número de contactos: 2, Contactos conmutados guiados forzadamente (EN 61810-3 tipo B) AgNi, Tensión de mando nominal: 24 V DC, Intensidad permanente: 6 A, Conexión enchufable, Pulsador de prueba disponible: No