Egenskaber
Version | THM, Device markers, 18.8 x 50 mm, Siemens, grey |
Order No. | 2799220000 |
Type | THM ET 200SP-HA 18.8/50 GR |
GTIN (EAN) | 4064675260981 |
Qty. | 1.500 Styk |
Depth | 0,08 mm |
Depth (inches) | 0,003 inch |
Height | 18,8 mm |
Height (inches) | 0,74 inch |
Width | 50 mm |
Width (inches) | 1,968 inch |
Net weight | 0,183 g |
Operating temperature range | -50...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Siemens |
Approval acc. to UL 969 | No |
Colour | grey |
Halogen | No |
Material | Polypropylene |
Number of markers per combination | 1 Label reel = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -50 °C |
Printed characters | without |
UL 94 flammability rating | HB |
Width | 50 mm |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |