Properties
Version | THM, Conductor and cable markers, 8.3 - 36.4 mm, 25 x 140 mm, yellow |
Order No. | 1751561687 |
Type | THM WO 25/140 GE |
GTIN (EAN) | 4032248001057 |
Qty. | 1 items |
Depth | 0.025 mm |
Depth (inches) | 0.001 inch |
Height | 25 mm |
Height (inches) | 0.984 inch |
Width | 140 mm |
Width (inches) | 5.512 inch |
Net weight | 638 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Colour | yellow |
Halogen | No |
Material | Polyester film |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Label reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Number per roll | 1050 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Size of labelling field | 26 x 25 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 140 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 0.75 mm² |
Conductor O.D. | 8.3 - 36.4 mm |
Conductor O.D., max. | 36.4 mm |
Conductor O.D., min. | 8.3 mm |
Cross-section for connected wire | 0.75 - 500 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63340) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1751561687) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1751561687) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |