Properties
Version | TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm |
Order No. | 1806320000 |
Type | TM 206/18 V0 |
GTIN (EAN) | 4032248275830 |
Qty. | 200 items |
Depth | 18 mm |
Depth (inches) | 0.709 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 1.82 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Material | PVC |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 18 mm |
Conductor cross-section, max. | 120 mm² |
Conductor cross-section, min. | 35 mm² |
Conductor O.D. | 14 - 22 mm |
Conductor O.D., max. | 22 mm |
Conductor O.D., min. | 14 mm |
Cross-section for connected wire | 35 - 120 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64008) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1806320000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1806320000) |
Product Change Notification |
[PCN Transparent Sleeves_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49689)
[PCN Transparent Sleeves_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49690) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:1718431687Packaging unit:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 18 x 4 mm, yellow
-
Item No.:1718431044Packaging unit:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 18 x 4 mm, white
-
Item No.:1718431693Packaging unit:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 18 x 4 mm, blue
-
Item No.:1718431688Packaging unit:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 18 x 4 mm, green
-
Item No.:1718431686Packaging unit:320 PC
TM-I, Insert markers, 1.5 - 22 mm, 18 x 4 mm, red
-
Item No.:1409630000Packaging unit:240 PC
TM-I, Insert markers, 1.7 - 79 mm, 30 x 4 mm, yellow
-
Item No.:1323730000Packaging unit:240 PC
TM-I, Insert markers, 1.7 - 79 mm, 30 x 4 mm, white
-
Item No.:1421160000Packaging unit:240 PC
TM-I, Insert markers, 1.7 - 79 mm, 30 x 4 mm, blue
-
Item No.:1421170000Packaging unit:240 PC
TM-I, Insert markers, 1.7 - 79 mm, 30 x 4 mm, red
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 12/18Blank