Properties
Version | TM-I, Insert markers, 12 x 4 mm, white |
Order No. | 1718411044 |
Type | TM-I 12 MC NE WS |
GTIN (EAN) | 4008190348977 |
Qty. | 320 items |
Depth | 1.7 mm |
Depth (inches) | 0.067 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 0.313 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP BASIC 2](~/p/2438520000) [MCP PLUS 2](~/p/2438510000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Version | Miscellaneous |
Width | 4 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63027) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1718411044) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1718411044) |
Product Change Notification |
[DE - Technische Modifikation MultiCard Material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88528)
[EN - Technical change to MultiCard material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88529) [Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023) [Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1119730050Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 67 PushPull V14 metal, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
Item No.:1119730150Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 67 PushPull V14 metal, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
-
Item No.:1119730100Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 67 PushPull V14 metal, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
-
Item No.:1119730030Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 67 PushPull V14 metal, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
-
Item No.:1119730020Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 67 PushPull V14 metal, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
-
Item No.:1173030030Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
-
Item No.:1173030050Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
Item No.:1173030010Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
-
Item No.:1173030150Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
-
Item No.:1173030600Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 60 m
-
Item No.:1244130020Packaging unit:1 PC
System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
-
Item No.:1244130025Packaging unit:1 PC
System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 2.5 m
-
Item No.:1244130015Packaging unit:1 PC
System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
-
Item No.:1244130005Packaging unit:1 PC
System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.5 m
-
Item No.:1244130050Packaging unit:1 PC
System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
Item No.:1244130070Packaging unit:1 PC
System cable, M12 D-code – flange, M12 D-code – pin straight, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 7 m
-
Item No.:1312690100Packaging unit:1 PC
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
-
Item No.:1312690070Packaging unit:1 PC
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 7 m
-
Item No.:1312690050Packaging unit:1 PC
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
Item No.:2485590030Packaging unit:1 PC
System cable, M12 X-type IP67 male, angled, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Item No.:1463640100Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
Item No.:1463640030Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Item No.:2485580015Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1.5 m
-
Item No.:1234750015Packaging unit:1 PC
System cable, M12 D-code – flange, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
-
Item No.:1234750002Packaging unit:1 PC
System cable, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 0.2 mm
-
Item No.:1234750020Packaging unit:1 PC
System cable, M12 D-code – flange, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
-
Item No.:1234750030Packaging unit:1 PC
System cable, M12 D-code – flange, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 3 m
-
Item No.:1350120350Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 35 m
-
Item No.:1350120300Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 30 m
-
Item No.:1350120050Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 5 m
-
Item No.:1350120020Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 2 m
-
Item No.:1350120250Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 25 m
-
Item No.:1350120100Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 10 m
-
Item No.:1350120030Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 3 m
-
Item No.:1350120450Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 45 m
-
Item No.:1350120400Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 40 m
-
Item No.:1350120150Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 15 m
-
Item No.:1350120015Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 1.5 m
-
Item No.:1350120010Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 1 m
-
Item No.:1350120200Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PVC, 20 m
-
Item No.:1307610100Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
-
Item No.:1307610020Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
-
Item No.:1025950500Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m
-
Item No.:1025950003Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.3 m
-
Item No.:1025950700Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 70 m
-
Item No.:1025950140Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 14 m
-
Item No.:1025950080Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8 m
-
Item No.:1025950040Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 4 m
-
Item No.:1025950090Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 9 m
-
Item No.:1025950002Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.2 m
-
Item No.:1025950800Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 80 m
-
Item No.:1376510100Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20 with protective cap, RJ45 IP 20 with protective cap, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
-
Item No.:1376510050Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20 with protective cap, RJ45 IP 20 with protective cap, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
Item No.:1376510005Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20 with protective cap, RJ45 IP 20 with protective cap, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 0.5 m
-
Item No.:1376510030Packaging unit:1 PC
Dragline cable, PROFINET, RJ45 IP 20 with protective cap, RJ45 IP 20 with protective cap, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
-
Item No.:1044470080Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8 m
-
Item No.:1044470500Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m
-
Item No.:1044470200Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
-
Item No.:2455130030Packaging unit:1 PC
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Item No.:1463650010Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
-
Item No.:1463650003Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.3 m
-
Item No.:1463650200Packaging unit:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 20 m
-
Item No.:1403680150Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PUR, 15 m
-
Item No.:1403680100Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PUR, 10 m
-
Item No.:1403680075Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PUR, 7.5 m
-
Item No.:1403680050Packaging unit:1 PC
System cable, PushPull Power, PushPull Power, PUR, 5 m
-
Item No.:1059750500Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m
-
Item No.:1059750300Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 30 m
-
Item No.:1059750200Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
-
Item No.:1059890200Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, M12 D-code – IP 67 angled pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
-
Item No.:1025940075Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 7.5 m
-
Item No.:1025940150Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
-
Item No.:1025941200Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 120 m
-
Item No.:1025940600Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 60 m
-
Item No.:1234770010Packaging unit:1 PC
System cable, M12 D-code – flange, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
-
Item No.:2732640100Packaging unit:1 PC
System cable, M12 L-code – IP 67 straight socket, PushPull Power, PUR, 10 m
-
Item No.:2732640015Packaging unit:1 PC
System cable, M12 L-code – IP 67 straight socket, PushPull Power, PUR, 1.5 m
-
Item No.:2732640030Packaging unit:1 PC
System cable, M12 L-code – IP 67 straight socket, PushPull Power, PUR, 3 m
-
Item No.:2732640050Packaging unit:1 PC
System cable, M12 L-code – IP 67 straight socket, PushPull Power, PUR, 5 m
-
Item No.:1059330020Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
-
Item No.:1059330200Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
-
Item No.:1059330250Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 25 m
-
Item No.:1106030000Packaging unit:1 PC
System cable, RJ45 IP 67 Baymo V01 plastic, RJ45 IP 67 Baymo V01 plastic, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
-
Item No.:2124020010Packaging unit:1 PC
System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
-
Item No.:1457580400Packaging unit:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 40 m
-
Item No.:2690230030Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 180°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Item No.:2485600150Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 0°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 15 m
-
Item No.:2690230050Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 180°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
Item No.:1457580200Packaging unit:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 20 m
-
Item No.:2694510030Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 90°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Item No.:1457581000Packaging unit:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 100 m
-
Item No.:2485600050Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 0°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
Item No.:2694510250Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 90°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 25 m
-
Item No.:2694510150Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 90°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 15 m
-
Item No.:1457580020Packaging unit:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 2 m
-
Item No.:1457580010Packaging unit:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
-
Item No.:2485600200Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 0°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 20 m
-
Item No.:2690230150Packaging unit:1 PC
System cable, RJ45 IP 20, M12 x-type IP67 male, angled 180°, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 15 m
-
Item No.:1457580300Packaging unit:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 30 m
-
Item No.:1059760015Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m