Properties
Version | TM-I, Insert markers, 1.3 - 16 mm, 12 x 4 mm, yellow |
Order No. | 2005550000 |
Type | TM-I 12 MM GE |
GTIN (EAN) | 4050118390148 |
Qty. | 2,000 items |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 0.165 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Number per roll | 2000 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 4 mm |
Conductor cross-section, max. | 6 mm² |
Conductor O.D. | 1.3 - 16 mm |
Conductor O.D., max. | 16 mm |
Conductor O.D., min. | 1.3 mm |
Cross-section for connected wire | 6 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65698) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2005550000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2005550000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2571330000Packaging unit:50 PC
x 5.3 mm, TPU, Colour: yellow, Transparent
-
Item No.:2571310000Packaging unit:100 PC
x 5.3 mm, TPU, Colour: yellow, Transparent
-
Item No.:2571290000Packaging unit:200 PC
x 5.3 mm, TPU, Colour: yellow, Transparent
-
Item No.:2571270000Packaging unit:200 PC
x 5.3 mm, TPU, Colour: yellow, Transparent
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²VT-TM HF-V0