Properties
Version | Terminal rail, Accessories, Stainless steel, rust-proof, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm |
Order No. | 0293220000 |
Type | TS 32X15 2M/CRN |
GTIN (EAN) | 4032248014026 |
Qty. | 20 |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 33 mm |
Height (inches) | 1.299 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 695.833 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Length of the terminal rail |
|
Material | Stainless steel, rust-proof |
Pre-punched mounting rail | No |
Slit gap |
|
Slit length |
|
Slit width |
|
Spacing of holes, centre-to-centre | 0 mm |
Standards | DIN EN 60715 |
Surface finish | untreated |
Thickness | 1.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58949) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0293220000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0293220000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:8537200000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Tension-clamp connection
-
Item No.:8537130000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Tension-clamp connection
-
Item No.:8537180000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Tension-clamp connection
-
Item No.:8537140000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Tension-clamp connection
-
Item No.:8537150000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Tension-clamp connection
-
Item No.:8537190000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Tension-clamp connection
-
Item No.:8537110000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Tension-clamp connection
-
Item No.:0224961001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
-
Item No.:0224261001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
-
Item No.:0224361001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
-
Item No.:0224861001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Screw connection
-
Item No.:0224461001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
-
Item No.:0225061001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
-
Item No.:0224661001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
-
Item No.:0225161001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
-
Item No.:0224561001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
-
Item No.:0224761001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection