Properties
Version | Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm |
Order No. | 0383410000 |
Type | TS 35X7.5 1M/ST/ZN |
GTIN (EAN) | 4008190115623 |
Qty. | 20 |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 1,000 mm |
Width (inches) | 39.37 inch |
Net weight | 10 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Length of the terminal rail |
|
Material | Steel |
Pre-punched mounting rail | No |
Short circuit strength corresponds to E-Cu wire | 16 mm² |
Short-time withstand current per second according to IEC 60947-7-2 | 1.92 kA |
Slit gap |
|
Slit length |
|
Slit width |
|
Spacing of holes, centre-to-centre | 0 mm |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
Thickness | 1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59094) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0383410000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0383410000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
Item No.:1283470000Packaging unit:100 PC
Terminal cover, dark beige, Polypropylene, Height: 37.5 mm, Width: 7 mm, Depth: 9 mm, HB
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0494920000Packaging unit:10 PC
Busbar support, medium yellow, 130 °C, Width: 40 mm, V-0, KrG, when screwed in
-
Item No.:0164000000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 6, Width: 18 mm
-
Item No.:1286600000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:0178100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:1610110000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, without, Width: 18 mm
-
Item No.:1779100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:0101700000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 6, Width: 18 mm
-
Item No.:0687900000Packaging unit:40 PC
Mounting foot on mounting rail, silver, Steel, bright finish, M 4, Width: 14 mm
-
Item No.:0295900000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:0353500000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
Is accessory of
-
Item No.:8013120000Packaging unit:1 PC
Interface, Plug-in connector, acc. to DIN 41612 female, 64C
-
Item No.:8019930000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole plug, Screw connection
-
Item No.:8019900000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole female, Screw connection
-
Item No.:8019960000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole plug, Screw connection
-
Item No.:8019970000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole plug, Screw connection
-
Item No.:8019890000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole female, Screw connection
-
Item No.:8019920000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole female, Screw connection
-
Item No.:8019940000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole plug, Screw connection
-
Item No.:8019880000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole female, Screw connection
-
Item No.:8019950000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole plug, Screw connection
-
Item No.:8019910000Packaging unit:1 PC
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole female, Screw connection
-
Item No.:8537190000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Tension-clamp connection
-
Item No.:8537150000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Tension-clamp connection
-
Item No.:8537110000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Tension-clamp connection
-
Item No.:8537140000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Tension-clamp connection
-
Item No.:8537200000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Tension-clamp connection
-
Item No.:8537180000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Tension-clamp connection
-
Item No.:8537130000Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Tension-clamp connection
-
Item No.:0224461001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
-
Item No.:0225161001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
-
Item No.:0224561001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
-
Item No.:0224261001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
-
Item No.:0224961001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
-
Item No.:0224661001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
-
Item No.:0224761001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection
-
Item No.:0224361001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
-
Item No.:0224861001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Screw connection
-
Item No.:0225061001Packaging unit:1 PC
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection